IESNA:LM-63-2002
[TEST]P1590756
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2510-566-1)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-50-L92765-W2A-4500K
[LUMINAIRE]2X2 5000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 4500K CCT
[MORE] WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5478
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 53.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1856.7 1854.6 1849.5 1838.3 1827 1811.7 1788.2 1762.6 1734 1698.2
1660.4 1620.5 1576.5 1530.5 1480.4 1428.3 1374.1 1315.8 1256.5 1194.2
1129.8 1061.3 992.8 926.3 850.6 781.1 705.5 631.8 556.2 480.5
406.9 332.3 260.7 188.1 120.6 56.2 0
1856.7 1856.7 1849.5 1840.3 1828.1 1811.7 1790.2 1763.6 1734 1700.3
1662.4 1621.5 1576.5 1532.6 1482.5 1431.4 1377.2 1319.9 1259.6 1197.2
1131.8 1065.3 996.8 924.3 852.7 779.1 703.4 629.8 554.1 479.5
403.8 330.2 257.6 186.1 118.6 54.2 0
1856.7 1855.7 1850.5 1842.4 1830.1 1811.7 1792.3 1764.7 1736 1702.3
1664.5 1622.6 1579.6 1533.6 1483.5 1431.4 1376.2 1318.9 1258.6 1196.2
1130.8 1063.3 993.8 923.2 848.6 775 699.3 624.7 549 471.3
398.7 324.1 251.5 181 113.5 50.1 0
1856.7 1857.7 1850.5 1840.3 1828.1 1811.7 1790.2 1763.6 1733 1699.2
1661.4 1619.5 1576.5 1529.5 1479.4 1429.3 1372.1 1315.8 1255.5 1192.1
1127.7 1061.3 990.7 920.2 847.6 772.9 698.3 622.6 547 471.3
398.7 326.1 254.6 183 116.6 54.2 0
1856.7 1853.6 1848.5 1837.3 1826 1808.6 1787.2 1761.6 1729.9 1697.2
1659.4 1617.4 1573.5 1528.5 1478.4 1427.3 1372.1 1314.8 1255.5 1192.1
1127.7 1059.2 989.7 918.1 845.5 770.9 696.3 620.6 543.9 468.3
394.6 320 249.5 178.9 112.5 50.1 0
